Backflow preventer, BA195 miniBA
 |
| Backflow preventers of this type are suitable for the protection of drinking water systems against back pressure, back flow and back syphonage.
They are used mainly for OEM-applications, but can also be used for commercial and industrial purposes within the scope of their specification.
Fluids up to and including liquid category 4 to EN 1717 are
protected. |
| |
|
| Milieu |
Water |
| Matériaux du corps |
laiton, résistant à la désinfection |
| Classe de l'application (EN1717) |
class 4 |
| Raccordement des voies |
fileté |
| Diamètre des voies |
3/8 pouce |
| Température maxi. du milieu |
65 oC |
| Pression statique |
PN10 |
| Pression minimale en amont |
1,5 bar |
| Position de montage |
horizontal |
| Description additionnelle |
| • |
Optimal protection of the drinking water supply network |
| • |
Integral inlet strainer |
| • |
Inlet check valve and discharge valve are combined in one cartridge |
| • |
Minimal maintenance required, because the valve cartridge is completely replaceable |
| • |
Optimized design prevents water stagnation |
| • |
Compact construction |
| • |
Low pressure loss and high flow rate |
| • |
Triple security - two check valves and a discharge valve separate the backflow preventer into three pressure zones |
| • |
Meets KTW recommendations for potable water |
|
| Références |
BA195-3/8E  |
| Désignation | Références |
| Test kit. Electronic pressure measuring device with digital indicator, runs by a battery.
With case and accessories, ideal for inspection and maintenance of backflow preventer type BA. | TK295 | | Test kit. Analogue pressure measuring device with differential pressure display. With case and accessories, ideal for inspection and maintenance of backflow preventer type BA. | TKA295 | | Maintenance-set for BA195 type backflow preventers for use with Test kit TK295 resp. TKA295 | WS195 |
|