![]() |
|
| Protection class | IP43 (IP40 for horizontal mounting) |
| End switch function/capacity | SPST; capacity 5 A |
| Stem force | 90 N |
| Control input signal | 2-pt |
| Stroke | 2,5 mm |
| Cable length | 1 m |
|
||||||||||||||||||||
| Power supply | Action at power loss | Built in end switches | Runtime | Initial current | Type | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Vac | VA | min | A | ||||||||||||||||||
| 230 | 3 | stem retracts | - | 3,0 | 0,3 | M100-BO | |||||||||||||||
| 24 | 3 | stem retracts | - | 3,0 | 0,6 | M100-AO | |||||||||||||||
| 230 | 3 | stem extends | - | 3,0 | 0,3 | M100-BG | |||||||||||||||
| 24 | 3 | stem extends | - | 3,0 | 0,6 | M100-AG | |||||||||||||||
| 230 | 3 | stem extends | 1 | 3,0 | 0,3 | M100-BGE | |||||||||||||||
| 24 | 3 | stem extends | 1 | 3,0 | 0,6 | M100-AGE | |||||||||||||||
|
|||||||||||||||||||||
| Power supply | Action at power loss | Built in end switches | Runtime | Initial current | Type | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Vac | VA | min | A | |||||||||||||||||||
| 230 | 2 | stem retracts | - | 5,5 | 0,05 | M100-BOX | ||||||||||||||||
| 24 | 2 | stem retracts | - | 5,5 | 0,2 | M100-AOX | ||||||||||||||||
| 230 | 2 | stem extends | - | 5,5 | 0,05 | M100-BGX | ||||||||||||||||
| 24 | 2 | stem extends | - | 5,5 | 0,2 | M100-AGX | ||||||||||||||||
|
|||||||||||||||||||||
| Power supply | Action at power loss | Built in end switches | Runtime | Initial current | Type | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Vac | VA | min | A | |||||||||||||||||||
| 230 | 3 | stem retracts | - | 4,0 | 0,7 | Z100-BO | ||||||||||||||||
| 24 | 3 | stem retracts | - | 5,0 | 0,7 | Z100-AO | ||||||||||||||||
| 230 | 3 | stem extends | - | 4,0 | 0,7 | Z100-BG | ||||||||||||||||
| 24 | 3 | stem extends | - | 5,0 | 0,7 | Z100-AG | ||||||||||||||||
| 230 | 3 | stem extends | 1 | 4,0 | 0,7 | Z100-BGE | ||||||||||||||||
| 24 | 3 | stem extends | 1 | 5,0 | 0,7 | Z100-AGE | ||||||||||||||||