| Media | Water |
| Body material | brass, dezincification resistant |
| Port connection type | external threads |
| Max. media temperature | 90 oC |
| Temp. setpoint range | 30 ... 60 oC |
| Additional description |
|
|
||||||||||||||||||||
| Type | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TM50-1/2E | ||||||||||||||||||||
|
||||||||||||||||||||
| Description | Additional Product Type | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Return flow-retarder unit for fitting to systems which include a hot water circulation circuit - to prevent cold water backfeeding and cooling the mixed water at the outlets | KB191-3/4 | |||||||||||||||||||