Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Small linear actuators, stroke 2,5/6,5mm
  • Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
  • Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
  • Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
  • Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
  • Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
  • Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E
  • Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
  • Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Small linear actuators, stroke 2,5/6,5mm

Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
Actuator thermoelectric 0..10V for terminal unit/radiator valves,  2,5 mm 90 N, MT010 Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410 Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410 Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E
Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435 Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435 Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009