Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Room thermostats
  • Digital room thermostat, DT90
  • Wireless room thermostat, DT92
  • Room thermostat 230Vac with SPST output, T4360A frost protect
  • Room thermostat 230Vac with SPST output, T4360 heat
  • Room thermostat 230Vac with SPST output, T4360 heat/cool
  • Room thermostat 230 Vac, with SPDT output, T6360
  • Room thermostat 24Vac with SPST output, T8360

Room thermostats

Digital room thermostat, DT90 Digital room thermostat, DT90
Wireless room thermostat, DT92 Wireless room thermostat, DT92
Room thermostat 230Vac with SPST output, T4360A frost protect Room thermostat 230Vac with SPST output, T4360A frost protect
Room thermostat 230Vac with SPST output, T4360 heat Room thermostat 230Vac with SPST output, T4360 heat
Room thermostat 230Vac with SPST output, T4360 heat/cool Room thermostat 230Vac with SPST output, T4360 heat/cool
Room thermostat 230 Vac, with SPDT output, T6360 Room thermostat 230 Vac, with SPDT output, T6360
Room thermostat 24Vac with SPST output, T8360 Room thermostat 24Vac with SPST output, T8360
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009