Boiler 2 stages, direct heating/ 2x mixed circuit, DHW
| • |
Outdoor temperature-compensated flow temperature control for radiators, convectors and, via mixed circuit, also low temperature heating circuits (e. g. underfloor heating) |
| • |
Usable as an independent controller or as an expansion controller in conjunction with boiler, heating circuit or other remote heating controllers |
| • |
Burner control for demand-based control of all boiler types |
|
| Unmixed heating |
1 circuit |
| Mixed heating |
2 circuits |
| Domestic Hot Water |
1 pump |
| Boiler |
2-stage |
 |
| Functions |
| • |
The basic functions are contained in an indestructible program. |
| • |
All the parameters are predefined with sensible basic settings and allow individual adjustments as necessary. PCs are not required for this. |
| • |
All the relay outputs can be tested manually. |
|
| Boiler control |
| • |
Sliding boiler temperature control for one or two-level burners |
| • |
For one-level burners, set Hydraulics 0301 on commissioning |
| • |
Indirect boiler return control through consumer control |
|
| Heating circuit |
| • |
Time switch for daily, weekly and holiday programs for each heating circuit |
| • |
Optimisation of switch-on times |
| • |
Caretaker function, frost protection function |
| • |
Outdoor temperature-compensated heating circuits, with room tie-in as necessary |
| • |
Min./max. limitation of flow temperature, max. limitation of the heating circuit return temperature (only possible mixed circuits and not in direct heating circuit) |
|
| Hot water control |
| • |
Time switch with daily and weekly program for hot water filling pump |
| • |
Anti-legionella automatic system |
| • |
Hot water priority circuit |
| • |
Outdoor temperature-compensated parallel operation only in mixed circuits |
|
| Combination |
| • |
Combination option of up to five freely-selectable SMILE controllers |
|
| Communication |
| • |
Communication takes place over the system bus without additional interfaces |
| • |
Distance (max. 100 m) |
| • |
All the data required for the control system is communicated |
| • |
Remote operation with the wall modules SDW.. also takes place using the system bus |
|
| Fault message |
| • |
If the required temperatures cannot be achieved within a reasonable time, or sensors interrupt or short-out, then the controller will generate a fault message. |
|
| Description | Additional Product Type |
| With connection base for wall installation | SDC12-31WM | | With connectable terminal strips for control panel installation | SDC12-31PM |
| Description | Additional Product Type |
| Outside air temperature sensor | AF20 | | Contact temperature sensor VF (2) | VF20A | | Boiler, hot water temperature sensor (without well) WF, SF (2) | KTF20 |
| Description | Additional Product Type |
| Remote control with temperature selector/sensor and mode switch (3) | SDW10WE |
| Description | Additional Product Type |
| Immersion temperature sensor (instead of VF20A) | VF20T | | Hot water sensor with NIRO immersion well (instead of KTF20) | VF20LN | | Easy-to-use remote operation with display and complete programming unit along with temperature sensor/selector (instead of SDW10) (3) | SDW30 | | Return temperature sensor RLF (2) | VF20A | | Base for Smile Controller, for control panel installation as touch protection | SCS-12 | | Connecting base for wall installation of SMILE panel models | SWS-12 | | Reducing attachment frame for control panel installation, assuming available control panel cut-out on controllers
ZG52 /53 /55 / 82 /85 or
ZG215 /215V /252 /254 | SRR |
|