Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • Type
  • Help
  • Building Solutions
  • Heating/District heating with SMILE controller
  • Heating applications with SMILE controller
  • Boiler, direct heating circuit, DHW
  • One mixed circuit
  • Boiler, direct heating/ mixed circuit, DHW
  • Boiler, buffer tank, mixed circuit, DHW
  • Boiler, buffer tank, mixed circuit, DHW, solar circuits
  • Boiler 2 stages, direct heating/ mixed circuit, DHW
  • Boiler 2 stages, direct heating/ 2x mixed circuit, DHW
  • Solid fuel boiler, buffer tank, mixed circuit, DHW, solar circuits
  • 2x Boiler 2 stages, 3x mixed circuit, DHW

Solid fuel boiler, buffer tank, mixed circuit, DHW, solar circuits

• Outdoor temperature-compensated flow temperature control for radiators, convectors or low temperature heating circuits. Integrated differential temperature control for controlling a solar controller. Operation of a solid fuel boiler with constant return temperature control for optimum tank protection. Hot water priority circuit.
• Note: System no. 405 means that certain parameters must be set for this application to function.
Mixed heating 1 circuit
Domestic Hot Water 1 pump
Solar for DHW, heating
Buffer unload. control
Solid fuel yes
Returncontrol boiler yes
appl-smile-405ge51
Functions
• The basic functions are contained in an indestructible program.
• All the parameters are predefined with sensible basic settings and allow individual adjustments as necessary. PCs are not required for this.
• All the relay outputs can be tested manually.
Solid fuel boiler
• The solid fuel boiler is protected against corrosion and "shining soot", according to its boiler temperature using constant return temperature control. The sensor (PF) works as a joint flow sensor for the buffer tank and the solid fuel boiler.
Heating circuit
• Time switch for daily, weekly and holiday programs for each heating circuit
• Optimisation of switch-on times
• Caretaker function, frost protection function
• Outdoor temperature-compensated mixed circuit/direct heating circuit, as required with room tie-in
• Min./max. limiting of flow temperature
Hot water control
• Time switch with daily and weekly program for hot water filling pump
• Anti-legionella automatic system
• Hot water priority circuit
• Outdoor temperature-compensated parallel operation
Solar control
• The temperatures of the collector (KVLF) and the hot water tank (VE2) are compared. The control unit switches the solar pump on when the collector sensor detects a higher temperature than the tank sensor. The solar system is used to fill the hot water tank and the buffer tank.
• Solar energy is used to fill the hot water tank and the buffer tank.
Combination
• Combination option of up to five freely-selectable SMILE controllers
Communication
• Communication takes place over the system bus without additional interfaces
• Distance (max. 100 m)
• All the data required for the control system is communicated
• Remote operation with the wall modules SDW.. also takes place using the system bus
Fault message
• If the required temperatures cannot be achieved within a reasonable time, or sensors interrupt or short-out, then the controller will generate a fault message.
Application for Smile digital controller
Type
Hy0405p
Microprocessor controller for heating circuit, boiler and hot water control
DescriptionAdditional Product Type
With connection base for wall installationSDC12-31WM
With connectable terminal strips for control panel installationSDC12-31PM
Sensors
DescriptionAdditional Product Type
Outside air temperature sensorAF20
Contact temperature sensor VFVF20A
Boiler, hot water temperature sensor (without well) WF, SF (2)KTF20
Collector temperature sensor KVFLT7425A1005
Buffer temprature sensor PF (2)VF20L
Recommended
DescriptionAdditional Product Type
Remote control with temperature selector/sensor and mode switchSDW10WE
Selectable
DescriptionAdditional Product Type
Immersion temperature sensor (instead of VF20A)VF20T
Hot water sensor with NIRO immersion well (instead of KTF20)VF20LN
Easy-to-use remote operation with display and complete programming unit along with temperature sensor/selector (instead of SDW10)SDW30
Return temperature sensor RLFVF20A
Base for Smile Controller, for control panel installation as touch protectionSCS-12
Connecting base for wall installation of SMILE panel modelsSWS-12
Reducing attachment frame for control panel installation, assuming available control panel cut-out on controllers ZG52 /53 /55 / 82 /85 or ZG215 /215V /252 /254SRR
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2008