Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Configurable controllers
  • Stand alone controllers
  • Main, outside temperature compensated controller heating
  • Main, fixed, room temperature controller heating/ventilating
  • Main, outside compensated temperature controller heating/burner/DHWS
  • AQ2002 Outside Temperature Compensated Controller for two heating zones
  • AQ2000 Outside Temperature Compensated Controller and Optimiser
  • Heat/Cool OTC underfloor controller
  • Temperature controller, 1 control output, Micronik200
  • Temperature controller with clock, 1 control output, Micronik200
  • Temperature controller, 3 control outputs, Micronik200
  • Temperature controller with clock, 3 control outputs, Micronik200
  • Universal input controller, 2 control outputs, Micronik200

AQ2002 Outside Temperature Compensated Controller for two heating zones

aq2000uk07
Versatile OTC controller for central heating and domestic hot water installations.
Designed to control 1-stage burner, heating zone 1 with mixing valve, heating zone 2 with circulation pump (unmixed loop), domestic hot water pump.
Power source 230 Vac, 50 Hz, 8 W
Control output signal potential free relays rated: 3 A, 230 Vac for pumps and burners; 0,25 A, 230 Vac for mixing valve
Control functions boiler temperature control, supply water temperature control with outside temperature compensation, domestic hot water control
Modes of operations auto, summer,holiday, off, start up, service
Applicable sensor types NTC 10kOhm
Clock functions digital clock with weekly programme for heating and hot water
LED functions indicating LED's for every relay output
Protection class IP30
Memory back-up Super-cap for the time settings/EEPROM for user programmes
Type of terminals screw terminals
Mounting wall or panel mounted (cut out 138(w)x92(h) mm)
Number of heating circuits 2 (mixed + unmixed)
Burner output 1 stage
Building fabrics protection setpoint 2 oC
Housing (HxWxD) 96 mm | 114 mm | 105 mm 
Max. ambient temperature 50 oC
Additional description Features:
• self adaptive heating curve
• optimum start/stop operation (for heating circuit 1)
• holiday programme
• automatic summer/winter operation switch
Product literature languageType
Dutch & FrenchW6060C1141  PDF
EnglishW6060C1158  PDF
Accessories
DescriptionAdditional Product Type
Outside temeperature sensorT7043E1008
Strap-on flow water temperature sensorT7044C1002
Immersion flow water temperature sensorT7043F1006
Immersion water temperature sensor (with cable)T7106A
Tape-on temperature sensor T7076D1001
Room units (space temperature sensors)T8102B
Wiring centreK42007745-005
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009