Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Industrial Components
  • Solenoid Valves
  • Solenoid Valves, component tested
  • Solenoid valves for hot water, steam, up to 120 degree (LG)
  • Solenoid valves for hot water, steam, up to 180 degree (LGK)
  • Solenoid valves for potable water (AT)
  • Solenoid valves for neutral liquid medium (AV)
  • Solenoid valves for gas, liquid gas/fuel (K)

Solenoid valves for potable water (AT)

ab10ge51
The 2/2-way valves of the AT-series are suitable for potable water and is not dependent operationally on a specific minimum differential pressure, and right through to maximum pressure.
Valve application liquid
Materials Casing: brass Internal parts: stainless steel Membrane: EPDM
Media temp. 0 ... 120 oC
Ambient temperature -10 ... 55 oC
Operating mode normally closed
Power supply 230V 50Hz
Certificates VDE-approval according EN 60730 up to 50 degree
Working range 0 ... 10 bar
applcertmarkdinge23
DN sizeKvs valueConnectionsType
mm   
101,8G3/8AT10  PDF
133,5G1/2AT13  PDF
208,6G3/4AT20  PDF
2511G1AT25  PDF
2511G1 1/4AT32  PDF
4030G1 1/2AT40  PDF
4030G2AT50  PDF
Plug
DescriptionAdditional Product Type
Device plug with LED-display for voltage 200V - 240 VAC/DCST221
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009