Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Industrial Components
  • Solenoid Valves
  • Solenoid Valves, component tested
  • Solenoid valves for hot water, steam, up to 120 degree (LG)
  • Solenoid valves for hot water, steam, up to 180 degree (LGK)
  • Solenoid valves for potable water (AT)
  • Solenoid valves for neutral liquid medium (AV)
  • Solenoid valves for gas, liquid gas/fuel (K)

Solenoid valves for neutral liquid medium (AV)

ab10ge51
The 2/2-way valves of the AV-series are designed for safety function in liquid fuel supply systems. The valves prevent unintended draining of the system and storage tanks in case of malfunction of burner or filter.
Valve application fuel oil
Materials Casing: brass Internal parts: stainless steel Membrane: Viton
Media temp. 0 ... 90 oC
Ambient temperature -10 ... 55 oC
Operating mode normally closed
Power supply 230V 50Hz
Certificates 5S235/05 according to DIN EN 264
applcertmarkdinge23
DN sizeKvs valueWorking rangeConnectionsType
mm bar  
101,8-0,9 ... 4G3/8AV102MS2  PDF
133,5-0,9 ... 4G1/2AV131MS2  PDF
208,6-0,9 ... 10G3/4AV201MS2  PDF
2511-0,9 ... 10G1AV251MS2  PDF
2511-0,9 ... 10G1 1/4AV252MS2  PDF
4030-0,9 ... 10G1 1/2AV401MS2  PDF
4030-0,9 ... 10G2AV402MS2  PDF
Plug
DescriptionAdditional Product Type
Device plug with LED-display for voltage 200V - 240 VAC/DCST221
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009