Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Room thermostats
  • Digital room thermostat, DT90
  • Wireless room thermostat, DT92
  • Room thermostat 230Vac with SPST output, T4360A frost protect
  • Room thermostat 230Vac with SPST output, T4360 heat
  • Room thermostat 230Vac with SPST output, T4360 heat/cool
  • Room thermostat 230 Vac, with SPDT output, T6360
  • Room thermostat 24Vac with SPST output, T8360

Digital room thermostat, DT90

dt90uk07
Digital non-programmable thermostat with large LCD display and simple user interface.
For general purpose control of boilers, zone valves, pumps, thermal actuators, electric heaters and fan-coil units.
• self-learning TPI Fuzzy logic control
• adjustable proportional band
• adjustable on/off time
• frost protection
• setpoint limits
• fail-safe operation
• installer mode
Approvals CE
Protection class IP30
Switch function/capacity SPDT 24..230 Vac, 8 A resistive, 3 A inductive; potential free
Power source battery powered, 2 x 1,5 V AA Alkaline cells
Battery life minimum 2 years
Terminal max. wire size 2,5 mm2
Temp. setpoint range 5 ... 35 oC
Control output signal on/off
Manual operation functions -off/standby, -setpoint, -ECO
Heat/Cool manual mode H/C
Product literature language multilanguage user guide included in package
Earthing double insulated
Housing (HxWxD) 92 mm | 90 mm | 27 mm 
ModelType
standardDT90A1008  PDF
with ECO button for up to 24h energy-saving setbackDT90E1012  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009