Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Boiler Room Valves
  • Other Boiler Controls
  • DU144 Automatic Bypass Valve
  • DU145 Automatic bypass and differential pressure valve
  • DU146 Automatic bypass and differential pressure valve with differential pressure indicator
  • DU146 M Automatic bypass and differential pressure valve for district heating systems
  • E121 Automatic air vent
  • Automatic air vent for solar installations, E121S
  • Automatic air vent for solar installations, E125S
  • EA122 Automatic air vent with integrated shut-off and leak protection
  • Sludge and Air Separator, HF49

DU146 Automatic bypass and differential pressure valve with differential pressure indicator

du146-ge23
The DU146 automatic bypass and differential pressure valve is used to maintain a constant differential pressure in a heating system. It reduces flow noise in a system, particularly as thermostatic radiator valves are closed. The boiler return temperature is raised and this reduces corrosion caused by flue gas condensation. In addition, when radiator valves are closed it also maintains flow over the temperature sensor on the boiler to ensure proper operation of external temperature compensation controls. On gas-fired water heaters it guarantees a minimum flow circulation when thermostats or radiator valves are closed.
For pump-driven warm water heating systems, e.g.:
• On heating systems with three-way or four-way mixing valves, or
• on gas-fired hot water circulation heating systems.
Materials Brass housing, fittings and valve disc, plastic spring bonnet assembly, composite glass display tube, stainless steel spring, EPDM seals
Body pattern angle
Medium type water or water-glycol mixture according to VDI 2035
Max. media temperature 110 oC
Max. operating pressure 3 bar
Differential pressure setpoint range 0,05 ... 0,5 bar
Port connection type internal threads
Additional description Special versions available on request.
applcertmarkghostge23
Product descriptionType
For installations up to approx. 70 kW (60.000 kcal/h)DU146-3/4A  PDF
For installations up to approx. 232 kW (200.000 kcal/h)DU146-11/4A  PDF
Accessories
DescriptionAdditional Product Type
Indicator tube assembly, consisting of indicator tube, inner tube, spring, indicator piston and 5 O-ringsDU146AH-A
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009