Sludge and Air Separator, HF49
 |
| The sludge and air separator serves to separate sludge and air from the heating system. It is equipped with a sludge and contamination reduction feature that functions according to the cyclone principle. |
| This guarantees an effective separation of the particles.
There is an optional phosphate cartridge available to prevent corrosion in aluminium-free heating systems. |
|
| Body material |
brass, dezincification resistant |
| DN size |
25 mm |
| Max. media temperature |
90 oC |
| Max. pressure |
10 kPa |
| Nominal flow |
10 kg/h |
| Additional description |
The sludge and air separator is installed in the heating circuit (feed and return line) and serves to separate sludge and air from the heater water. |
| Type |
HF49-1A  |
| Description | Additional Product Type |
| Phosphate cartridge for protection of the heater system against corrosion. Use only in heater systems without aluminium materials. | PE49 |
| Description | Additional Product Type |
| Venting insert | EE49 | | Ball valve | KH49 |
|