Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Industrial Components
  • Solenoid Valves
  • Solenoid Valves, component tested
  • Solenoid valves for hot water, steam, up to 120 degree (LG)
  • Solenoid valves for hot water, steam, up to 180 degree (LGK)
  • Solenoid valves for potable water (AT)
  • Solenoid valves for neutral liquid medium (AV)
  • Solenoid valves for gas, liquid gas/fuel (K)

Solenoid valves for gas, liquid gas/fuel (K)

t25g31fge51
The 2/2-way valves of the K-series can be used for all gases according to DVGW-data sheet G 260, for liquid gas in liquid phase (up to DN25) and for fuel oil. No minimum differential pressure is necessary.
Valve application liquid gas
Materials Casing: Bronze Rg 5 to DIN1705 Internal parts: Brass (CuZn40Pb) and corrosion-resistant steel Piston seal: Buna rubber (NBR) Nozzle seal: Buna rubber (NBR) Static seal: Buna rubber (NBR)
Media temp. -15 ... 60 oC
Ambient temperature -15 ... 60 oC
Operating mode normally closed
Power supply 230V 50Hz
Certificates
• CE-0085AN0072 according to DIN EN 161, DIN 3394, P.1
• CE-0085AN0074 according to DIN EN 161
• 5S038/02 according to DIN EN 264
• 5S039/02 according to DIN EN 264
• 5SO40/02 according to DIN EN 264
• CE-0035BN0022 according to PED
• CE-0035BN0023 according to PED
• CE-0035BN0024 according to PED
Additional description The valves must be actuated approx. 5 - 10 times per month to prevent possible sticking of the piston. Other supply voltage on request.
applcertmarkdinge23
applcertmarkdvgwge23
applcertmarktuvge51
Socket connection
DN sizeKvs valueStatic pressureWorking rangeConnectionsClassType
mm  bar   
154PN400 ... 4G1/2BK15G31M  PDF
204,8PN400 ... 4G3/4BK20G31M  PDF
Flange connection
DN sizeKvs valueStatic pressureWorking rangeConnectionsClassType
mm  bar   
154PN400 ... 25flangeBK15G31F  PDF
204,8PN400 ... 25flangeBK20G31F  PDF
2510PN400 ... 25flangeBK25G31F  PDF
3213PN400 ... 25flangeBK32G31F  PDF
4034PN250 ... 20flangeCK40G31F  PDF
5040PN250 ... 20flangeCK50G31F  PDF
Accessories
DescriptionAdditional Product Type
Rectifier / PlugGS
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009