Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Industrial Components
  • Solenoid Valves
  • Solenoid Valves, component tested
  • Solenoid valves for hot water, steam, up to 120 degree (LG)
  • Solenoid valves for hot water, steam, up to 180 degree (LGK)
  • Solenoid valves for potable water (AT)
  • Solenoid valves for neutral liquid medium (AV)
  • Solenoid valves for gas, liquid gas/fuel (K)

Solenoid valves for hot water, steam, up to 180 degree (LGK)

t40c31fkge51
The 2/2-way valves of the LGK-series are particularly suitable for use as stop and safety check valves in heating installations up to 180oC. The balanced mode of operation does not require a minimum differential pressure.
Valve application gaseous/liquid
Materials Casing: Bronze Rg 5 to DIN1705 Internal parts: Brass (CuZn) and corrosion-resistant steel Piston seal: Teflon (PTFE) Nozzle seal: stainless steel cone Static seal: EPDM
Media temp. 4 ... 180 oC
Ambient temperature 4 ... 60 oC
Operating mode normally closed
Power supply 230V 50Hz
Certificates
• 1F01904 according DIN 32730
• 1F02004 according DIN 32730
• 1F02104 according DIN 32730
• CE-0035BN0060 according to PED
• CE-0035BN0061 according to PED
• CE-0035BN0062 according to PED
Additional description The valves must be actuated approx. 5 - 10 times per month to prevent possible sticking of the piston. Other supply voltage on request.
applcertmarkdinge23
applcertmarktuvge51
Socket connection
DN sizeKvs valueStatic pressureWorking rangeConnectionsType
mm  bar  
154PN400 ... 20G1/2L15G31MK  PDF
204,8PN400 ... 20G3/4L20G31MK  PDF
2510PN400 ... 16G1L25G31MK  PDF
3213PN400 ... 16G1 1/4L32G31MK  PDF
Flange connection
DN sizeKvs valueStatic pressureWorking rangeConnectionsType
mm  bar  
154PN400 ... 20flangeL15G31FK  PDF
204,8PN400 ... 20flangeL20G31FK  PDF
2510PN400 ... 16flangeL25G31FK  PDF
3213PN400 ... 16flangeL32G31FK  PDF
4034PN250 ... 12flangeL40G31FK  PDF
5040PN250 ... 12flangeL50G31FK  PDF
Accessories
DescriptionAdditional Product Type
Rectifier / PlugGS
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009