Pneumatic temperature sensor, LP914
 |
| Pneumatic sensor for control of hot water or warm air, in heating and air-conditioning systems. |
|
| Max. safe air pressure |
175 kPa |
| Max. media temperature |
130 oC |
| Supply air pressure |
125 kPa |
| Pressure output |
21 ... 103 kPa |
| Air connection |
push-on barb connector for 6 mm or 1/4" O.D. tube |
| Action |
direct acting |
| Description | Additional Product Type |
| Stainless steel well, 380 mm 1/2" NPT | 43163162-001 |
|