Honeywell.com
HOME
ABOUT US
PRODUCTS
OEM-SOLUTIONS
Combustion Solution
HVAC Solutions
CONTACT US
Catalogue Start
Product Search
Sitemap
type
Help
Building Control Products
Actuators
Small linear actuators, stroke 2,5/6,5mm
Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E
Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435
Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
Electrical actuator on/off control, for valve series VS, V58.. DN15/20 and V100/V2000 TRV-series.
Protection class
IP54
Stem force
90 N
Control input signal
2-pt
Stroke
6,5 mm
Power loss action
stem retracts
Runtime
3,6/16 s
Cable length
1,5 m
Additional description
Manual operation with valve cap.
6,5 mm; 90 N
Power supply
Type
Vac | VA
24 | 8
M5410C1001
230 | 15
M5410L1001