Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Small linear actuators, stroke 2,5/6,5mm
  • Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
  • Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
  • Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
  • Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
  • Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
  • Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E
  • Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
  • Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E

m7410age51
Electrical actuator modulating control, for valve series: V5822, V5823, V5832, V5833.
Protection class IP42
Position indication with red indicator
End switch function/capacity SPDT, capacity 1A inductive, 5A resistive
Power supply 24 Vac | 1,4 VA 
Control input signal 0/2..10V=
Stroke 6,5 mm
Runtime 150 s
Cable length 1,5 m
Additional description The control action is reversable. For M7410E1..-models, the valve cap can be used for manual adjustment. For models with 2 end switches, the 2nd switch is adjustable.
6,5 mm; 180 N
Stem forceManual operationEnd switchesType
N   
180——M7410E1002  PDF
180•—M7410E2026  PDF
180•2M7410E4022  PDF
6,5 mm; 300 N
Stem forceManual operationEnd switchesType
N   
300——M7410E1028  PDF
300•—M7410E2034  PDF
300•2M7410E4030  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009