Controllers for 1 heating circuit, 1 boiler
 |
| Microprocessor controller with variable hard- and software. |
Applications:
| • |
MCR200-12: controller for 1 heating circuit, 1 mixed DHWS, 1 circulation pump, 1 stage burner |
| • |
MCR200-13: controller for 1 heating circuit, 1 mixed DHWS, 1 or 2 stage burner |
|
|
| Control output signal |
potential free relays and/or 0..10V outputs |
| Hardware outputs |
relays and/or 0..10V outputs |
| Control functions |
main temperature control, limit control, cascade control, outside air compensation control |
| Modes of operations |
off, eco, summer, manu, auto |
| Applicable sensor types |
NTC 20 kohm |
| Hardware inputs |
12 universal, 1 digital |
| Digital input functions |
DHW-switch, counter, heatmeter |
| Manual operation functions |
manual switches/potentiometers for every output |
| Clock functions |
annual clock for every control circuit/ quick access timer for every control circuit |
| LED functions |
indicating LED's for every output |
| Output modules |
three different output modules serve the necessary flexibility; MA1: one 3-position relay output + four relays; MA2: two 3-position outputs + two relays: MA3: four 0..10V outputs + three relays |
| Materials |
ABS, UL-approved |
| Protection class |
IP30 |
| Memory back-up |
lithium battery |
| Type of terminals |
screw terminals |
| Mounting |
wall and cabinet |
| Number of heating circuits |
1 |
| Heating/Ventilation application |
heating |
| First output module |
MA1 |
| Second output module |
empty |
| Setpoint device |
with wall modules |
| User panel language |
German |
| C-bus connection |
via additional products |
| Modem connection |
with additional products |
| Power supply |
230 Vac | 10 VA |
| Housing (HxWxD) |
138 mm | 186 mm | 145 mm |
| Max. ambient temperature |
40 oC |
|