Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Configurable controllers
  • Heating
  • Controllers for 1 heating circuit, 1 boiler
  • Controllers for 2,3 heating circuits, 1 boiler
  • MCR200 extension controllers 2,3,4 heating circuits
  • Controllers for 2 boilers
  • Additional products for MCR200 controllers

Controllers for 2 boilers

mcr200-32ge51
Microprocessor controller with variable hard- and software.
Applications:
• MCR200-71: controller for 2 boilers, 1st boiler with 1- or 2-stage or modulating burner, 2nd boiler with 1- or 2-stage burner
• MCR200-73: controller for 2 boilers, 1st boiler with 1- or 2-stage or modulating burner, 2nd boiler with 1- or 2-stage burner
• MCR200-74: controller for 2 boilers, 1st and 2nd boiler with 1-stage or modulating burner
Control output signal potential free relays and/or 0..10V outputs
Hardware outputs relays and/or 0..10V outputs
Control functions main temperature control, limit control, cascade control, outside air compensation control
Modes of operations off, eco, summer, manu, auto
Applicable sensor types NTC 20 kohm
Hardware inputs 12 universal, 1 digital
Digital input functions DHW-switch, counter, heatmeter
Manual operation functions manual switches/potentiometers for every output
Clock functions annual clock for every control circuit/ quick access timer for every control circuit
LED functions indicating LED's for every output
Output modules three different output modules serve the necessary flexibility; MA1: one 3-position relay output + four relays; MA2: two 3-position outputs + two relays: MA3: four 0..10V outputs + three relays
Materials ABS, UL-approved
Protection class IP30
Memory back-up lithium battery
Type of terminals screw terminals
Mounting wall and cabinet
Heating/Ventilation application heating
First output module MA2
Setpoint device with wall modules
User panel language German
C-bus connection via additional products
Modem connection with additional products
Power supply 230 Vac | 10 VA 
Housing (HxWxD) 138 mm | 186 mm | 145 mm 
Max. ambient temperature 40 oC
Burner outputBurner 2 outputSecond output moduleType
1/2 stage or modulating1/2 stagesMA1MCR200-73  PDF
1 stage or modulating1 stage or modulatingMA2MCR200-74  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009