Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Large linear actuators, stroke 20/38mm
  • Actuator 3-pt, 20 mm 600 N, ML6420/ML6425
  • Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425
  • Actuator 3-pt, 20/38 mm 1800 N, ML6421
  • Actuator 0/2..10V, 20/38 mm 1800 N, ML7421

Actuator 3-pt, 20 mm 600 N, ML6420/ML6425

ml6420age02
Electrical actuator floating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position indication scale plate
Position feedback optional
End switches optional
Stem force 600 N
Control input signal 3-pt
Stroke 20 mm
Additional description For ML6425-models: approved according DIN EN 14597 in combination with V5016A/V5025A/V5328A/V5049A.
applcertmarkdinge23
20 mm; 600 N
Power supplyPower loss actionManual operationRuntimeSpring returnType
Vac | VA  min  
24 | 4 —•1,0—ML6420A3007  PDF
24 | 4 ——1,0—ML6420A3072  PDF
24 | 6 —•0,5—ML6420A3023  PDF
230 | 6,5 —•1,0—ML6420A3015  PDF
230 | 6,5 —•0,5—ML6420A3031  PDF
20 mm; 600 N, Spring return
ml6425age02
Power supplyPower loss actionManual operationRuntimeSpring returnType
Vac | VA  min  
24 | 11 stem extends•1,8•ML6425A3006  PDF
24 | 11 stem retracts•1,8•ML6425B3005  PDF
230 | 12 stem extends•1,8•ML6425A3014  PDF
230 | 12 stem retracts•1,8•ML6425B3021  PDF
Accessories
DescriptionAdditional Product Type
Dual end switches SPDT, adjustable (250 V~, 10 A)43191680-005  PDF
Feedback potentiometer 10 kohm, operating range43191679-011  PDF
Feedback potentiometer 220 ohm operating range43191679-012  PDF
High temperature kits for:
DescriptionAdditional Product Type
V5011R/S, V5013R/E; V5328A/V5329A DN15..3243196000-001  PDF
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..8043196000-002  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009