Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Small linear actuators, stroke 2,5/6,5mm
  • Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
  • Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
  • Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
  • Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
  • Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
  • Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E
  • Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
  • Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

ml6435bge02
Electrical actuator floating control, for valve series: V5825B. Also suitable for V5832B/V5833A-series (DN25..40)
Protection class IP54
Stem force 400 N
Control input signal 3-pt
Stroke 6,5 mm
Power loss action stem retracts
Runtime 60 s
Spring return yes
Additional description Approved according DIN EN 14597 in combination with V5825B.
6,5 mm; 400 N
Power supplyType
Vac | VA 
24 | 10 ML6435B1008  PDF
230 | 10 ML6435B1016  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010