Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Large linear actuators, stroke 20/38mm
  • Actuator 3-pt, 20 mm 600 N, ML6420/ML6425
  • Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425
  • Actuator 3-pt, 20/38 mm 1800 N, ML6421
  • Actuator 0/2..10V, 20/38 mm 1800 N, ML7421

Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425

ml6420age02
Electrical actuator modulating control, for valve series: V5011, V5013, V5016A, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position indication scale plate
Stem position at control signal loss adjustable
End switches optional
Stem force 600 N
Stroke 20 mm
Additional description The control action is reversable. For ML7425-models: approved according DIN EN 14597 in combination with V5016A/V5025A/V5328A/V5049A.
applcertmarkdinge23
20 mm; 600 N
Power supplyControl input signalPower loss actionManual operationRuntimeSpring returnPosition feedbackType
Vac | VA   min   
24 | 5 0/2..10V=—•1,0—2..10V=ML7420A6009  PDF
24 | 5 2..10V=——1,0——ML7420A6025  PDF
24 | 7 0/2..10V=—•0,5—2..10V=ML7420A6017  PDF
20 mm; 600 N, Spring return
ml6425age02
Power supplyControl input signalPower loss actionManual operationRuntimeSpring returnPosition feedbackType
Vac | VA   min   
24 | 12 0/2..10V=stem extends•1,8•2..10V=ML7425A6008  PDF
24 | 12 0/2..10V=stem retracts•1,8•2..10V=ML7425B6007  PDF
Accessories
DescriptionAdditional Product Type
Auxiliary switch (250 V~, 10 A)43191680-205  PDF
High temperature kits for:
DescriptionAdditional Product Type
V5011R/S, V5013R/E; V5328A/V5329A DN15..3243196000-001  PDF
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..8043196000-002  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009