Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Large linear actuators, stroke 20/38mm
  • Actuator 3-pt, 20 mm 600 N, ML6420/ML6425
  • Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425
  • Actuator 3-pt, 20/38 mm 1800 N, ML6421
  • Actuator 0/2..10V, 20/38 mm 1800 N, ML7421

Actuator 0/2..10V, 20/38 mm 1800 N, ML7421

ml6421age02
Electrical actuator modulating control, for valve series: V5011, V5013, V5015, V5016, V5025, V5049, V5050, V5328, V5329.
Protection class IP54
Position indication scale plate
Stem position at control signal loss selectable: closed, half open, open
Position feedback 2..10V=
End switches optional
Stem force 1800 N
Power supply 24 Vac | 12 VA 
Control input signal 0/2..10V=; 0/4..20mA
Manual operation yes
20 mm; 1800 N
StrokeRuntimeType
mmmin 
201,9ML7421A3004  PDF
38 mm; 1800 N
StrokeRuntimeType
mmmin 
383,5ML7421B3003  PDF
Accessories
DescriptionAdditional Product Type
Dual end switches SPDT, adjustable (250 V~, 10 A)43191680-002  PDF
High temperature kits for:
DescriptionAdditional Product Type
V5011R/S, V5013R/E; V5328A/V5329A DN15..3243196000-001  PDF
V5016A/V5025A/V5050A DN15..80; V5049A DN15..65; V5095A DN20..80; V5328A/V5329A DN40..8043196000-002  PDF
V5015A/V5016A/V5025A/V5049A/V5050A/B/V5328A 38 mm43196000-038  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009