Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Pneumatic Products
  • Damper/Valve Actuators
  • Pneumatic damper actuator, MP904
  • Pneumatic damper actuator with shaft connection, MP913
  • Pneumatic valve actuator, MP953

Pneumatic damper actuator, MP904

mp904c1026ge51
Pneumatic actuator for a damper that controls the volume of air in heating, cooling or ventilation systems.
Max. operating pressure 140 kPa
Air connection barb fitting for 6 mm 1/4" polyethylene tubing
Max. safe air pressure 210 kPa
Stroke 90 mm
Additional description Pressure operating range for MP904A,C models field adjustable for 3 spans.
Pressure range kPaPositionerEffective diaphragm areaNet force at 0 kPa pressureNet force at 140 kPa pressureAmbient temperatureType
  cm2NNoC 
21, 35, 70•146550600-30 ... 70MP904A5047  PDF
21...91—146270600-30 ... 90MP904B5037  PDF
49...91—146550600-30 ... 90MP904B5052  PDF
21, 35, 70•65280250-30 ... 70MP904C1026  PDF
14..49—6570500-30 ... 90MP904D1032  PDF
49...91—65280250-30 ... 90MP904D1040  PDF
21...91—65110250-30 ... 90MP904D1057  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009