Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Pneumatic Products
  • Damper/Valve Actuators
  • Pneumatic damper actuator, MP904
  • Pneumatic damper actuator with shaft connection, MP913
  • Pneumatic valve actuator, MP953

Pneumatic damper actuator with shaft connection, MP913

mp913b1068-1ge51
Pneumatic actuator for a damper that controls the volume of air in induction units, mixing boxes, and variable volume systems.
Max. operating pressure 140 kPa
Operating range 21 ... 91 kPa
Air connection metal barb type slip-on connector for 6 x 1 mm or 1/4" O.D. polyethylene tube
Max. safe air pressure 200 kPa
Ambient temperature -30 ... 70 oC
Additional description
• Shaft connection thread M10
• Rolling diaphragm
StrokeEffective diaphragm areaNet force at 0 kPa pressureNet force at 125 kPa pressureType
mmcm2NN 
90254580MP913B1068  PDF
65254580MP913B1076  PDF
1004580145MP913C1066  PDF
704580145MP913C1074  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009