Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Pneumatic Products
  • Damper/Valve Actuators
  • Pneumatic damper actuator, MP904
  • Pneumatic damper actuator with shaft connection, MP913
  • Pneumatic valve actuator, MP953

Pneumatic valve actuator, MP953

mp953b5003ge51
Pneumatic actuator for valves in heating and air conditioning systems.
Actuators are suitable for valve series: V5011, V5013, V5015, V5049, V5050, V5016, V5025, V5328, V5329.
Protection class IP54
Action direct or reverse acting
Max. operating pressure 140 kPa
Max. safe air pressure 172 kPa
Additional description Rolling diaphragm
Pressure range kPaAdjustable start pointPositionerStrokeAction actuator stemMax. ambient temperatureType
 kPa mm oC 
34,5 or 6920,7 ... 69•20extends70MP953A5005  PDF
34,5 or 6920,7 ... 69•20extends70MP953A5039  PDF
34,5 or 6920,7 ... 69•38extends70MP953A5054  PDF
34,5 or 6920,7 ... 69•20retracts70MP953B5003  PDF
13,8...48,3——20extends120MP953C5001  PDF
55,2...82,8——20extends120MP953C5019  PDF
27,6...75,9——20extends120MP953C5027  PDF
13,8...48,3——20extends120MP953C5068  PDF
55,2...82,8——20extends120MP953C5076  PDF
27,6...75,9——20extends120MP953C5084  PDF
13,8...48,3——38extends120MP953C5142  PDF
27,6...75,9——38extends120MP953C5159  PDF
55,2...82,8——20retracts120MP953D5009  PDF
27,6...75,9——20retracts120MP953D5025  PDF
High Temperature Applications, the following bonnet extentions must be used with MP953 actuators when the flowing medium temperature is 150 to 220 degrees C, to give extra air circulation and less conduction of heat from the valve body to the actuator.
DescriptionAdditional Product Type
Used with V5049A up to 65mm, V5050A up to 80mm, V5328A 40mm to 80mm, V5329A 40mm to 80mm43161276-001
Used with V5011R,S, V5013R,E, V5328A 15mm to 32mm, V5329A 15mm to 32mm43297431-001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009