Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
 |
| Electrical actuator on/off control, and PWM control with XL10/12 controllers. For V58xxA/C (DN15/20) and V90/V100 valve series. |
| MT4 models also suitable for TRV's V300, V2000, the Therafix TRV's V2464, V2474; and for the balancing valves V5010, V5032 (in combination with adapter VA2500A001). |
|
| Protection class |
IP44 |
| Position indication |
with red indicator |
| End switch function/capacity |
SPST, capacity 5(3) A; contact closes at power on |
| Stem force |
90 N |
| Control input signal |
2-pt |
| Additional description |
Actuator supplied with mounting clip (MT-CLIP) and M30 x 1,5 adapter (MT-ADAPT-HW).
| • |
Other adapters on request. |
| • |
Other cable length, or special connectors, on request. |
| • |
24 Vac models also suitable for 24 Vdc. |
| • |
Effective stroke for Honeywell valves 2,5/6,5 mm; maximum stroke 4/8 mm. |
|
| Power supply | Power loss action | Stroke | End switches | Runtime | Initial current | Cable length | Type |
| Vac | VA | | mm | | min | A | m | |
| 24 | 3 | stem retracts | 2,5 | — | 4,0 | 0,7 | 1 | MT4-024-NO  | | 24 | 3 | stem retracts | 2,5 | — | 4,0 | 0,7 | 2,5 | MT4-024-NO-2.5M  | | 24 | 2 | stem retracts | 2,5 | — | 6,0 | 0,2 | 1 | MT4-024LC-NO  | | 24 | 3 | stem retracts | 2,5 | 1 | 4,0 | 0,7 | 1 | MT4-024S-NO  | | 24 | 3 | stem extends | 2,5 | — | 4,0 | 0,7 | 1 | MT4-024-NC  | | 24 | 3 | stem extends | 2,5 | — | 4,0 | 0,7 | 2,5 | MT4-024-NC-2.5M  | | 24 | 2 | stem extends | 2,5 | — | 6,0 | 0,2 | 1 | MT4-024LC-NC  | | 24 | 3 | stem extends | 2,5 | 1 | 4,0 | 0,7 | 1 | MT4-024S-NC  | | 230 | 3 | stem retracts | 2,5 | — | 2,5 | 0,6 | 1 | MT4-230-NO  | | 230 | 3 | stem retracts | 2,5 | — | 2,5 | 0,6 | 2,5 | MT4-230-NO-2.5M  | | 230 | 2 | stem retracts | 2,5 | — | 3,5 | 0,4 | 1 | MT4-230LC-NO  | | 230 | 3 | stem retracts | 2,5 | 1 | 2,5 | 0,6 | 1 | MT4-230S-NO  | | 230 | 3 | stem extends | 2,5 | — | 2,5 | 0,6 | 1 | MT4-230-NC  | | 230 | 3 | stem extends | 2,5 | — | 2,5 | 0,6 | 2,5 | MT4-230-NC-2.5M  | | 230 | 2 | stem extends | 2,5 | — | 3,5 | 0,4 | 1 | MT4-230LC-NC  | | 230 | 3 | stem extends | 2,5 | 1 | 2,5 | 0,6 | 1 | MT4-230S-NC  |
| Power supply | Power loss action | Stroke | End switches | Runtime | Initial current | Cable length | Type |
| Vac | VA | | mm | | min | A | m | |
| 24 | 3 | stem retracts | 6,5 | — | 6,0 | 0,7 | 1 | MT8-024-NO  | | 24 | 3 | stem retracts | 6,5 | — | 6,0 | 0,7 | 2,5 | MT8-024-NO-2.5M  | | 24 | 2 | stem retracts | 6,5 | — | 7,5 | 0,2 | 1 | MT8-024LC-NO  | | 24 | 3 | stem retracts | 6,5 | 1 | 6,0 | 0,7 | 1 | MT8-024S-NO  | | 24 | 3 | stem extends | 6,5 | — | 6,0 | 0,7 | 1 | MT8-024-NC  | | 24 | 3 | stem extends | 6,5 | — | 6,0 | 0,7 | 2,5 | MT8-024-NC-2.5M  | | 24 | 2 | stem extends | 6,5 | — | 7,5 | 0,2 | 1 | MT8-024LC-NC  | | 24 | 3 | stem extends | 6,5 | 1 | 6,0 | 0,7 | 1 | MT8-024S-NC  | | 230 | 3 | stem retracts | 6,5 | — | 3,5 | 0,6 | 1 | MT8-230-NO  | | 230 | 3 | stem retracts | 6,5 | — | 3,5 | 0,6 | 2,5 | MT8-230-NO-2.5M  | | 230 | 2 | stem retracts | 6,5 | — | 5,5 | 0,4 | 1 | MT8-230LC-NO  | | 230 | 3 | stem retracts | 6,5 | 1 | 3,5 | 0,6 | 1 | MT8-230S-NO  | | 230 | 3 | stem extends | 6,5 | — | 3,5 | 0,6 | 1 | MT8-230-NC  | | 230 | 3 | stem extends | 6,5 | — | 3,5 | 0,6 | 2,5 | MT8-230-NC-2.5M  | | 230 | 2 | stem extends | 6,5 | — | 5,5 | 0,4 | 1 | MT8-230LC-NC  | | 230 | 3 | stem extends | 6,5 | 1 | 3,5 | 0,6 | 1 | MT8-230S-NC  |
| Description | Additional Product Type |
| Extra mounting clips; 10 units | MT-CLIP  |
| Description | Additional Product Type |
| Cable 1,5 meter; 10 units | MT-CABLE-1.5M | | Cable 2,5 meter; 10 units | MT-CABLE-2.5M | | Cable 5 meter; 10 units | MT-CABLE-5M | | Cable 10 meter; 10 units | MT-CABLE-10M |
| Description | Additional Product Type |
| Extra mounting adapters M30 x 1,5; 10 units | MT-ADAPT-HW | | Mounting adapter for Herz/Polytherm valves; 10 units | MT-ADAPT-HP | | Danfoss-RA adapter; 10 units | EVA10RA | | Mounting adapter for Velta -Compact Manifold | HCA1VEL | | Mounting adapter for Giacomini; 5 units | R453HY002 |
|