Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Small linear actuators, stroke 2,5/6,5mm
  • Actuator thermoelectric for zone control 2,5/6,5 mm 90 N, Smart-T
  • Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010
  • Actuator 3-pt for terminal unit/radiator valves, 2,5 mm 90 N, M7410A
  • Fast motoric actuator for terminal unit/radiator valves, 6,5 mm 90 N, M5410
  • Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
  • Actuator 0/2..10V for zone control, 6,5 mm 180/300 N, M7410E
  • Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
  • Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435

Actuator thermoelectric 0..10V for terminal unit/radiator valves, 2,5 mm 90 N, MT010

mt010ge51
Electrical actuator for valve series: V58xxA/C (DN15-20), V90, V100, V300, V2000, V2464, V2474.
For thermostatic radiator valves with connection size: M30 x 1,5.
Protection class IP54
Stem force 90 N
Power supply 24 Vac | 2 VA 
Control input signal 0..10V=
Stroke 2,5 mm
Power loss action stem extends
Runtime 75 s
Initial current 0,25 A
Additional description Effective stroke for Honeywell valves 2,5 mm; maximum stroke 3,5 mm.
2,5 mm; 90 N
Cable lengthType
m 
1MT010-N  PDF
3MT010-3MN  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009