Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Frequency inverters
  • Frequency inverters
  • Inverters 0,37..5,5kW, IP20, SmartDrive Compact
  • Inverters 1,1..30kW, IP21/IP54, NXL HVAC
  • Inverters 0,37..2,2kW, IP20, NXL Compact
  • Inverters 1,1..160kW, IP21/IP54, NXS

Inverters 0,37..2,2kW, IP20, NXL Compact

nxabb2ge51
Speed and/or torque controller for induction motors. EMC and LVD compliant with external filters.
The Honeywell inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating, ventilation and air conditioning systems, normally Low Overload ratings are used. Industrial or process installations normally require High Overload ratings.
Features
• 1 all-round software package included
• start-up wizard
• flexible I/O configuration; 1 free slot
• inputs/outputs: 2 analog inputs, 3 digital inputs, 1 relay, 1 analog output
Series NXL Compact
RFI-filter optional
Output frequency 0 ... 320 Hz
Frequency resolution 0,01 Hz
Serial communication Modbus RTU as standard; optional: LonWorks, Profibus DP, BACnet, Ethernet (Mobus/TCP), N2, DeviceNet, CANopen
Immunity fulfills all EMC immunity requirements
Emissions EN61800-3 (2004) with optional filters
Safety EN50178, EN60204-1, EN60950, IEC61800-5, CE, FI, GOST R
Protection class IP20
208..240V, 1/3 phases
VoltageInput phaseLow overload (for Fan/Pump)Low overload IcontHigh overload (for Machines)High overload IcontBrake chopperType
  kWAkWA  
230V10,372,40,251,7—NXL0002V32C1N0  PDF
230V1 or 30,753,70,552,8integratedNXL0003V32C1N1  PDF
230V1 or 31,14,80,753,7integratedNXL0004V32C1N1  PDF
230V1 or 31,56,61,14,8integratedNXL0006V32C1N1  PDF
380..500V, 3 phases
VoltageInput phaseLow overload (for Fan/Pump)Low overload IcontHigh overload (for Machines)High overload IcontBrake chopperType
  kWAkWA  
400V30,551,90,371,3—NXL0001V35C1N0  PDF
400V30,752,40,551,9—NXL0002V35C1N0  PDF
400V31,13,30,752,4integratedNXL0003V35C1N1  PDF
400V31,54,31,13,3integratedNXL0004V35C1N1  PDF
400V32,25,41,54,3integratedNXL0005V35C1N1  PDF
RFI filters
DescriptionAdditional Product Type
RFI filter (1 phase input)for 208..240V models; H-levelNXLRFIV12
RFI filter for 380..500V models; H-levelNXLRFIV35
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009