Inverters 1,1..160kW, IP21/IP54, NXS
 |
| Speed controller for induction motors, with built-in RFI filters. EMC and LVD compliant. |
| The Honeywell inverters are suitable for High/Low Overload (constant/variable torque) applications. To control pumps and fans for heating , ventilation and air conditioning systems, normally Low Overload inverters are used. Industrial or process installations normally require High Overload inverters. |
|
| Features |
| • |
high featured software package with predefined applications |
| • |
start-up wizard |
| • |
detachable multilingual HMI-panel with memory and backup functions |
| • |
flexible I/O configuration; 5 slots |
| • |
inputs/outputs: 2 analog inputs, 6 digital inputs, 2 relays, 1 digital output, 1 thermistor input, 1 analog output |
|
| Series |
NXS |
| Voltage |
400V |
| Output frequency |
0 ... 320 Hz |
| Frequency resolution |
0,01 Hz |
| Serial communication |
optional: LonWorks, Modbus RTU, Profibus DP, BACnet, Ethernet (Mobus/TCP), N2, DeviceNet, CANopen |
| Immunity |
fulfills all EMC immunity requirements |
| Emissions |
EN61800-3 (2004) |
| Safety |
EN50178, EN60204-1, EN60950, IEC61800-5, CE, FI, GOST R |
| RFI-filter |
integrated |
| Input phase |
3 |
| Protection class | Low overload (for Fan/Pump) | Low overload Icont | High overload (for Machines) | High overload Icont | Brake chopper | Type |
| | kW | A | kW | A | | |
| IP21 | 1,1 | 3,1 | 0,75 | 2,2 | integrated | NXS0003V35A2H1  | | IP21 | 1,5 | 4 | 1,1 | 3,1 | integrated | NXS0004V35A2H1 | | IP21 | 2,2 | 5,4 | 1,5 | 4 | integrated | NXS0005V35A2H1 | | IP21 | 3 | 7 | 2,2 | 5,4 | integrated | NXS0007V35A2H1 | | IP21 | 4 | 9 | 3 | 7 | integrated | NXS0009V35A2H1 | | IP21 | 5,5 | 12 | 4 | 9 | integrated | NXS0012V35A2H1 | | IP21 | 7,5 | 16 | 5,5 | 12 | integrated | NXS0016V35A2H1 | | IP21 | 11 | 22 | 7,5 | 16 | integrated | NXS0022V35A2H1 | | IP21 | 15 | 31 | 11 | 22 | integrated | NXS0031V35A2H1 | | IP21 | 18,5 | 38 | 15 | 31 | integrated | NXS0038V35A2H1 | | IP21 | 22 | 45 | 18,5 | 38 | integrated | NXS0045V35A2H1 | | IP21 | 30 | 61 | 22 | 45 | integrated | NXS0061V35A2H1 | | IP21 | 37 | 72 | 30 | 61 | optional | NXS0072V35A2H0 | | IP21 | 45 | 87 | 37 | 72 | optional | NXS0087V35A2H0 | | IP21 | 55 | 105 | 45 | 87 | optional | NXS0105V35A2H0 | | IP21 | 75 | 140 | 55 | 105 | optional | NXS0140V35A2H0 | | IP21 | 90 | 170 | 75 | 140 | optional | NXS0168V35A2H0 | | IP21 | 110 | 205 | 90 | 170 | optional | NXS0205V35A2H0 | | IP21 | 132 | 261 | 110 | 205 | optional | NXS0260V35A2H0 | | IP21 | 160 | 300 | 132 | 245 | optional | NXS0310V35A2H0 |
| Protection class | Low overload (for Fan/Pump) | Low overload Icont | High overload (for Machines) | High overload Icont | Brake chopper | Type |
| | kW | A | kW | A | | |
| IP54 | 1,1 | 3,1 | 0,75 | 2,2 | integrated | NXS0003V35A5H1 | | IP54 | 1,5 | 4 | 1,1 | 3,1 | integrated | NXS0004V35A5H1 | | IP54 | 2,2 | 5,4 | 1,5 | 4 | integrated | NXS0005V35A5H1 | | IP54 | 3 | 7 | 2,2 | 5,4 | integrated | NXS0007V35A5H1 | | IP54 | 4 | 9 | 3 | 7 | integrated | NXS0009V35A5H1 | | IP54 | 5,5 | 12 | 4 | 9 | integrated | NXS0012V35A5H1 | | IP54 | 7,5 | 16 | 5,5 | 12 | integrated | NXS0016V35A5H1 | | IP54 | 11 | 22 | 7,5 | 16 | integrated | NXS0022V35A5H1 | | IP54 | 15 | 31 | 11 | 22 | integrated | NXS0031V35A5H1 | | IP54 | 18,5 | 38 | 15 | 31 | integrated | NXS0038V35A5H1 | | IP54 | 22 | 45 | 18,5 | 38 | integrated | NXS0045V35A5H1 | | IP54 | 30 | 61 | 22 | 45 | integrated | NXS0061V35A5H1 | | IP54 | 37 | 72 | 30 | 61 | optional | NXS0072V35A5H0 | | IP54 | 45 | 87 | 37 | 72 | optional | NXS0087V35A5H0 | | IP54 | 55 | 105 | 45 | 87 | optional | NXS0105V35A5H0 | | IP54 | 75 | 140 | 55 | 105 | optional | NXS0140V35A5H0 | | IP54 | 90 | 170 | 75 | 140 | optional | NXS0168V35A5H0 | | IP54 | 110 | 205 | 90 | 170 | optional | NXS0205V35A5H0 | | IP54 | 132 | 261 | 110 | 205 | optional | NXS0260V35A5H0 | | IP54 | 160 | 300 | 132 | 245 | optional | NXS0310V35A5H0 |
|