Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Plant Control EXCEL 5000 open
  • I/O Modules / Accessories
  • LonMark Excel Smart mixed I/O modules, XFC
  • LonMark Excel Smart I/O Compact mixed I/O modules, XFCL
  • LON I/O Modules
  • Fire and smoke damper controller, LON
  • LON connection and termination module

Fire and smoke damper controller, LON

q7014c1003-ge51
LON module for integration of damper actuators and fire/smoke detectors into LONWORKS(R) networks.
Features for damper actuators:
• status monitoring
• parameter setting for drive time monitoring
• automated maintenance
• command for normal or safety position
• thermal fuse override
Features for fire/smoke detection:
• fire/smoke alarm
• pollution warning
• air flow failure
• electronic failure
Input signal 8 digital inputs, potential free, or 24Vacdc
Output signal 4 SPDT relays, max. contact load 250Vac, 1A or 24V, 3A
Mounting wall mounting, or directly on damper
LonMark(R) profile
• FPT 11001 for fire smoke damper actuator
• FPT 11003 for smoke (conventional) fire initiator
Transceiver type FTT10A free topology
Protection class IP65
Power supply 24 Vacdc | 3 VA 
applcertmarklonmarkuk0y
Type
Q7014C1003  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009