Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Potable Water Products
  • Safety Valves/Groups, Thermostatic Mixing Valves, residential/industrial
  • Safety Valves
  • Diaphragm safety valve for closed water heaters, SM152
  • High performance safety valve for compressed air, S245B
  • High performance safety valve for compressed air, S245S

High performance safety valve for compressed air, S245B

s245bge23
The S245B safety valves are direct loaded high performance safety valves with lifting device. They protect pressurized compressed air vessels (cylinders, tanks) against excessive pressure. S245B safety valves are used for compressors and other industrial purposes.
Approvals CE, VdTUEV, ASME
Body material brass
Port connection type external threads
Max. media temperature 180 oC
Pressure setpoint range 1 ... 12 bar
Additional description
• Sturdy metal construction
• Shakeproof lifting mechanism admitting no additional load
• Type S245B approved by VdTUEV for pressure range from 0,5 - 30,0 bar and approved by ASME (American Society of Mechanical Engineers) for pressure range 2,8 - 30,0 bar (41 - 435 PSI)
• Type S245B certified to Pressure Equipment Directive 97/23/EC, Reference No. CE 0035
• Set pressure settings possible between 0,5 and 30 bar in steps of 0,1 bar
applcertmarkghostge23
applcertmarkvdtuvge23
Soft seat version, set pressure within the range of 1,0 - 12,0 bar
Spring bonnet materialPort diameterType
 inch 
brassG 1/2S245B-12ZA*...  PDF
brassG 3/4S245B-34ZA*...  PDF
brassG 1S245B-1ZA*...  PDF
cast iron GG25G 1 1/4S245B-114ZA*...  PDF
cast iron GG25G 1 1/2S245B-112ZA*...  PDF
cast iron GG25G 2S245B-2ZA*...  PDF
Soft seat version, set pressure within the range of <1,0 or >12,0 bar
Spring bonnet materialPort diameterType
 inch 
brassG 1/2S245B-12ZB*...  PDF
brassG 3/4S245B-34ZB*...  PDF
brassG 1S245B-1ZB*...  PDF
cast iron GG25G 1 1/4S245B-114ZB*...  PDF
cast iron GG25G 1 1/2S245B-112ZB*...  PDF
cast iron GG25G 2S245B-2ZB*...  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010