Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Configurable controllers
  • Multivalent or District Heating
  • Heating, District Heating and Multi-Fuel OTC Controller, SMILE
  • District heating controllers
  • Controllers for multivalent heating applications
  • Additional products for MCR200 controllers

Heating, District Heating and Multi-Fuel OTC Controller, SMILE

smile-links-ge51
Microprocessor controller with fixed hard- and software. Configuration with 15 sets of parameters.
For all Heating and District Heating applications with:
• direct heating circuit and/or mixed heating circuit(s)
• boiler burner
• domestic hot water
• heat exchanger valve
Control software the software application can be selected, by keying in a planttype code, and can be adjusted with parameters; or use no code number and configure the application with the parametersets only
Modes of operations heating without time program, eco, summer, manu, auto
Clock functions heating with own week clock, DHW with own week clock, 15 vacation periods
Protection class IP30
Max. ambient temperature 50 oC
Power supply 230 Vac | 5,8 VA 
Batteries included 3VLi
Bus system description
• Honeywell bus sytem for max. 5 SMILE controllers, and 3 setpoint units per controller; max. buslength 100 m; the controller can also be used as stand-alone controller.
• OpenTherm for all models, except SDC3-40..
Hardware outputs all outputs are relay outputs with a maximum contact load of 2A 250V
• the standard relay outputs are for pumps and valves, and are controlled from the selected application; mixing valves need 2 output relays
• the function for the additional relay outputs can be set with parameters
Applicable sensor types NTC 20 kohm
Additional description One of the hardware inputs is for a pulse contact. This can be used for example for counting running hours. With parametersettings the amount of counted pulses can be used for switching pumps or boilers.
applcertmarkopenthermnl01
Panel mounting, HxWxD = 96x144x75 mm; Display languages and documentation: German, French, English, Dutch; 11 other display languages also supported
Burner outputHeating circuitDomestic Hot WaterAdditional outputHardware inputsType
1 stagepumploading pump—4 (1 var.)SDC3-10PM  PDF
—1x: mixing valve + pump——4 (1 var.)SDC3-40PM  PDF
1/2 stages1x: mixing valve + pump; pumploading pump—6 (3 var.)SDC7-21PM  PDF
1/2 stages1x: mixing valve + pump; pumploading pump2 variable11 (3 var.)SDC9-21PM  PDF
1/2 stages2x: mixing valve + pump; pumploading pump2 variable12 (3 var.)SDC12-31PM  PDF
Wall mounting, HxWxD = 96x285x90 mm; Display languages and documentation: German, French, English, Dutch; 11 other display languages also supported
smilewandmodge51
Burner outputHeating circuitDomestic Hot WaterAdditional outputHardware inputsType
1 stagepumploading pump—4 (1 var.)SDC3-10WM  PDF
—1x: mixing valve + pump——4 (1 var.)SDC3-40WM  PDF
1/2 stages1x: mixing valve + pump; pumploading pump—6 (3 var.)SDC7-21WM  PDF
1/2 stages1x: mixing valve + pump; pumploading pump2 variable11 (3 var.)SDC9-21WM  PDF
1/2 stages2x: mixing valve + pump; pumploading pump2 variable12 (3 var.)SDC12-31WM  PDF
Panel mounting, HxWxD = 96x144x75 mm; Display languages and documentation: Romanian, Russian, Polish, Hungarian, Czech, Turkish, English
smile-links-ge51
Burner outputHeating circuitDomestic Hot WaterAdditional outputHardware inputsType
1 stagepumploading pump—4 (1 var.)SDC3-10N  PDF
—1x: mixing valve + pump——4 (1 var.)SDC3-40N  PDF
1/2 stages1x: mixing valve + pump; pumploading pump—6 (3 var.)SDC7-21N  PDF
1/2 stages1x: mixing valve + pump; pumploading pump2 variable11 (3 var.)SDC9-21N  PDF
1/2 stages2x: mixing valve + pump; pumploading pump2 variable12 (3 var.)SDC12-31N  PDF
Panel mounting, HxWxD = 96x144x75 mm; Display languages and documentation: Italian, Spanish, Swedish, Norwegian; 11 other display languages also supported
smile-links-ge51
Burner outputHeating circuitDomestic Hot WaterAdditional outputHardware inputsType
1 stagepumploading pump—4 (1 var.)SDC3-10PMN  PDF
—1x: mixing valve + pump——4 (1 var.)SDC3-40PMN  PDF
1/2 stages1x: mixing valve + pump; pumploading pump—6 (3 var.)SDC7-21PMN  PDF
1/2 stages2x: mixing valve + pump; pumploading pump2 variable12 (3 var.)SDC12-31PMN  PDF
Sensors
DescriptionAdditional Product Type
Outdoor temperature sensor NTCAF20
Outdoor temperature sensor, NTC, strap onT7414C1012
Water temperature sensor, NTC, strap on pipeVF20A
Water temperature sensor, NTC, with well (300 mm)VF20L
Water temperature sensor NTC, cable typeKTF20
Room temperature sensor NTCRF20
Remote setpoint selector with temperature sensor, night, day and auto switch
DescriptionAdditional Product Type
Setpoint unit Western EuropeSDW10WE  PDF
Setpoint unit Eastern EuropeSDW10EE  PDF
Comfortable digital remote setpoint selector with display, temperature sensor, access to the controller functions
DescriptionAdditional Product Type
Digital setpoint unit Western EuropeSDW30  PDF
Digital setpoint unit Eastern EuropeSDW30N  PDF
Tamper proof covers for setpoint units
DescriptionAdditional Product Type
Cover for SDW10..TG510A
Cover for SDW30..TG511A
Mounting accessories for panel models
DescriptionAdditional Product Type
Connecting base for wall installationSWS-12
Base for touch protectionSCS-12
Reducing frame for panel cut-out on controllers ZG52 /53 /55 / 82 /85 or ZG215 /215V /252 /254SRR
Terminal block set for Smile controller (N-version), 10 setsTBS-SMILE
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009