Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Timers
  • Digital timer 230Vac SPST outputs, ST699/799
  • Digital timer 230Vac SPDT outputs, ST6000 series

Digital timer 230Vac SPDT outputs, ST6000 series

st6000uk07
Electronic 1 and 2 zone timers with digital display.
For hydronic central heating and other time control applications.
Approvals CE
Protection class IP30
Power supply 230 Vac | 10 VA 
Control output relays
Switch function/capacity 2 x SPDT output 230Vac, 3 A resistive, 3 A inductive ratings
Terminal max. wire size 1,5 mm2
Time setting resolution 1 min. for clock, 10 min. for programmes
Memory back-up battery back-up maintains programmes and real time for 4 days
LED functions indicate zone on/off
Product literature language English
Earthing double insulated
Housing (HxWxD) 95 mm | 145 mm | 45 mm 
Additional description ST6000 time controls have built-up startup programme, temporary override facilities, and choice of AM/PM or 24-hour clock display.
Modes of operationsClock functionsNumber of outputs for zonesProgrammed on/off periods per dayIndependent zone programmesHot Water or Heating + Hot Water switch Type
off/auto/once/cont1 day13——ST6100A1001
off/auto/once/cont7 day12——ST6100C1009
off/HW/HW+CH1 day22—•ST6200A1009
off/auto/once/cont1 day22——ST6300A1007
off/auto/once/cont7 day23•—ST6400C1003
off/auto/once/cont1 day22•—ST6400A1005
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009