Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Radiator Thermostats
  • Thera-100 Radiator Thermostat
  • Thera-200 Design (T4000 Series) Radiator Thermostat
  • Thera-4 Classic (T3000 Series) Radiator Thermostat
  • Thera-4 Design (T2000 Series) Radiator Thermostat
  • Thera-3 (T6000 Series) Design radiator thermostat
  • Thera-2 (T9000 Series) Radiator thermostat
  • 2080 (T7000) Radiator thermostat
  • 2080 WL (T7500) Thermostat with remote sensor for water and air
  • Remote Thermostat (T9500)
  • Electronic radiator controller
  • Thera-EL (T850) Radiator thermostat with remote control
  • Remote Thermostat-EL (T855)
  • T100 M Radiator thermostat with red economy button
  • T100 MMIL Theft-protected radiator thermostat
  • T100 MZ Radiator thermostat with remote setting
  • T100 R / T100 RS Thermostats with remote sensor for hot water units
  • T100 V Heavy-Duty Radiator Thermostat
  • Thera-RTL (T6102) Return temperature limiter
  • Underfloor heating control sets for underwall installation (T6101, T6102)

T100 MZ Radiator thermostat with remote setting

t100mzge23
Thermostatic radiator valve head with remote liquid-filled sensing element and setting unit. Suitable for
• all Honeywell thermostatic radiator valve bodies or valve inserts, and
• all thermostatic radiator valve bodies and compact radiator valve inserts with M30 x 1,5 connections and 11,5 mm closing dimension.
For warm water heating systems
• on thermostatic radiator valve bodies, or
• on compact radiator valve inserts.
Setpoint blocking no
Setpoint limiting no
Closing dimension 11,5 mm
Body-head connection M30 x 1,5
Temp. element place remote
Temperature element liquid-filled
Colour white to RAL 9010
Temp. setpoint range 16 ... 24 oC
Temperature scale 1..5
Zero-position no
Cover cap Honeywell
Capillary tube lengthType
m 
2T100MZ-2512
5T100MZ-2515
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009