Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Room thermostats
  • Digital room thermostat, DT90
  • Wireless room thermostat, DT92
  • Room thermostat 230Vac with SPST output, T4360A frost protect
  • Room thermostat 230Vac with SPST output, T4360 heat
  • Room thermostat 230Vac with SPST output, T4360 heat/cool
  • Room thermostat 230 Vac, with SPDT output, T6360
  • Room thermostat 24Vac with SPST output, T8360

Room thermostat 230Vac with SPST output, T4360A frost protect

t4360uk07
Wall mounted line voltage room thermostat.
For frost protection of building fabric, contents, and exposed pipework.
Approvals CE
Protection class IP30
Terminal max. wire size 4 mm2
Suitable for frost protect
Temp. setpoint range 0 ... 20 oC
Differential fixed 1 oC
Temperature element vapour filled
Temp. element place built in
Heat anticipator no
Heating /Cooling application Heating only
Switch function/capacity 10(3) A
Earthing double insulated
Housing (HxWxD) 83 mm | 83 mm | 40 mm 
Additional description Can be used in conjunction with L641B1004 pipe mounted thermostat to provide frost protection system for pipework. T4360A brings on heating in response to reduced temperatures, and L641B switches heating off when pipes have warmed up.
Tamperproof coverProduct literature languageType
yesEnglishT4360A1009  PDF
yesMultilingualT4360A1017  PDF
suppliedEnglishT4360A1025  PDF
Accessories
DescriptionAdditional Product Type
Range stops for limitation of setpoint adjustment (20 pieces)F42006646 001
Wall-plate to allow mounting onto different wall-boxesF42007789 001
Frost protection kit, comprising T4360A + L641BK42008268-001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010