Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Room thermostats
  • Digital room thermostat, DT90
  • Wireless room thermostat, DT92
  • Room thermostat 230Vac with SPST output, T4360A frost protect
  • Room thermostat 230Vac with SPST output, T4360 heat
  • Room thermostat 230Vac with SPST output, T4360 heat/cool
  • Room thermostat 230 Vac, with SPDT output, T6360
  • Room thermostat 24Vac with SPST output, T8360

Room thermostat 230Vac with SPST output, T4360 heat/cool

t6360uk07
Wall mounted line voltage room thermostat.
For special applications involving manual heat/cool changeover in heating or cooling systems.
Approvals CE
Protection class IP30
Terminal max. wire size 4 mm2
Suitable for changeover
Temp. setpoint range 10 ... 30 oC
Differential fixed 1 oC
Temperature element vapour filled
Temp. element place built in
Heat anticipator no
Heating /Cooling application H or C
Heat/Cool manual mode H/C
Switch function/capacity 6(2) A
Product literature language Multilingual
Earthing double insulated
Housing (HxWxD) 83 mm | 83 mm | 40 mm 
Additional description Lamp is supplied potential free, and can be wired to indicate operating mode or other function.
Lamp functionType
—T4360D1003  PDF
wiring dependentT4360D1011  PDF
Accessories
DescriptionAdditional Product Type
Range stops for limitation of setpoint adjustment (20 pieces)F42006646-001
Opaque tamperproof cover to prevent thermostat from damageF42007110-001
Transparent tamperproof cover to prevent thermostat from damageF42007110-002
Wall-plate to allow mounting onto different wall-boxesF42007789-001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009