Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Room thermostats
  • Digital room thermostat, DT90
  • Wireless room thermostat, DT92
  • Room thermostat 230Vac with SPST output, T4360A frost protect
  • Room thermostat 230Vac with SPST output, T4360 heat
  • Room thermostat 230Vac with SPST output, T4360 heat/cool
  • Room thermostat 230 Vac, with SPDT output, T6360
  • Room thermostat 24Vac with SPST output, T8360

Room thermostat 230 Vac, with SPDT output, T6360

t6360uk07
Wall mounted line voltage room thermostat.
For general purpose control of gas valves, zone valves, circulation pumps, ventilators, boilers etc. in heating or cooling systems.
Approvals CE
Protection class IP30
Switch function/capacity SPDT 230 Vac, heating terminal 10 A resistive, 3 A inductive; cooling terminal 6 A resistive, 2 A inductive
Terminal max. wire size 4 mm2
Temp. setpoint range 10 ... 30 oC
Differential fixed 1 oC
Temperature element vapour filled
Temp. element place built in
Heating /Cooling application H or C
Earthing double insulated
Housing (HxWxD) 83 mm | 83 mm | 40 mm 
Additional description Lamp is generally supplied potential free, and can be wired to indicate heating or cooling operation, or boiler lockout.
Heat anticipatorManual operation functionsLamp functionTemperature scaleTamperproof coverProduct literature languageType
—————MultilingualT6360A1004  PDF
——wiring dependent——MultilingualT6360A1012  PDF
•————MultilingualT6360B1002  PDF
•—wiring dependent——MultilingualT6360B1010  PDF
•————EnglishT6360B1028  PDF
•—heating on——EnglishT6360B1036  PDF
•———yesEnglishT6360B1069  PDF
•——1..5—EnglishT6360B1085  PDF
•———yesMultilingualT6360B1093  PDF
•———suppliedEnglishT6360B1168  PDF
—on/off switch———MultilingualT6360C1000  PDF
—on/off switchwiring dependent——MultilingualT6360C1018  PDF
Accessories
DescriptionAdditional Product Type
Range stops, to limit setpoint adjustment (20 pieces)F42006646-001
Opaque tamperproof cover to prevent thermostat from damageF42007110-001
Transparent tamperproof cover to prevent thermostat from damageF42007110-002
Wall-plate to allow mounting onto different wall-boxesF42007789-001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009