Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Thermostats
  • Liquid/air temperature control
  • Air/liquid thermostat, 120..230Vac with single SPDT output T675
  • Air/liquid thermostat, 120..230Vac with dual SPDT outputs T678
  • Hot air safety thermostat with immersion pipe
  • Universal thermostat with well
  • Capillary tube thermostat with sensing bulb (TAM)
  • Strap-on thermostat for floor heating systems (TKM)

Air/liquid thermostat, 120..230Vac with single SPDT output T675

t678uk07
Line voltage thermostat, with remote bulb sensor connected to controller by means of a 1,5 m long liquid filled capillary tube.
For control of air temperature in ducts or water temperature in tanks or storage vessels.
Approvals CE
Switch function/capacity 5A at 230Vac, or 8A at 120Vac
Setpoint device knob
Temperature controlled output 1 x SPDT
Temperature element capillary with bulb
Mounting place universal
Capillary tube length 1,5 m
Housing (HxWxD) 143 mm | 51 mm | 67 mm 
Sensing element (dia x L) 13 mm | 106 mm 
1-switch model
Temp. setpoint rangeDifferential fixedDifferential setting rangeMedia temp.Type
oCoCoCoC 
-15 ... 350,6—... 52T675A1284  PDF
13 ... 790,6—... 93T675A1458  PDF
-15 ... 35—1,7 ... 5,6... 52T675A1607  PDF
30 ... 80—1,7 ... 5,6... 93T675A1615  PDF
75 ... 125—1,7 ... 5,6... 138T675A1623  PDF
Accessories
DescriptionAdditional Product Type
Copper well PN10, R1/2 42000361-001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009