Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Room and Zone Control
  • Stand alone Controllers
  • Roomtemperature controller 24Vac, modulating, on/off, T8078C

Roomtemperature controller 24Vac, modulating, on/off, T8078C

t8078buk07
Digital controller for individual zone control of terminal units in fan coil and air conditioning systems, with great applications flexibility. The controller provides position control of valves or dampers (for airside control), and is capable of mounting on a switching sub-base for manual control of the fan speed.
The controller can be configured (with dipswitches) for the following applications:
• Heat / Cool changeover
• Cooling only
• Cooling + optional 2 stages On/Off Heating
• Heating only
• Heating + optional 2 stages On/Off Cooling
• Heating + Cooling Sequence Control
Control output signal 2 triacs for 1 valve open/close; 2 triacs for 2nd valve open/close or 2 on/off stages; max. load 8 VA /triac (24 V)
Control functions dipswitch settings for:
• PI Modulating (3-position)
• PI On/Off
• thermal actuator control using TPM (=Thermal Predictive Modulating)
• proportional band
• zero energy band
Temperature element NTC100k
Temp. setpoint range 15 ... 30 oC
Optional inputs remote sensor, remote setpoint adjustment, heat/cool changeover, energy savings contact
Housing (HxWxD) 83 mm | 83 mm | 40 mm 
Protection class IP30
Power supply 24 Vac | 1,2 VA 
Additional description
• easy system check with LED and PC-output port
• easy commissioning with automatic valve pulsing
• periodic valve excercise and synchronisation
• remote sensor auto-detect
Type
T8078C1009  PDF
Accessories
DescriptionAdditional Product Type
Range stops, to limit setpoint adjustment (20 pieces)F42006646-001
Wall-plate to allow mounting onto different wall boxes (5 pieces)F42007789-001
Remote setpoint module (-5..+5 K)Q979B1029
Remote sensor and setpoint module (-5..+5 K)Q979C1036
Wall mounted space temperature sensorQ979A1020
Remote sensor for duct or terminal unit mounting (1.5m cable)T8109C1002
External pipe thermostat for automatic heat/cool changeoverS4390A1004
Fan speed switching subbase (230 V)Q6360A1025
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009