Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Pneumatic Products
  • Thermostat/Humidistat
  • Pneumatic room temperature controller, TP937/938
  • Pneumatic unit-temperature controller, TP939/940
  • Pneumatic room temperature controller, TP970
  • Pneumatic room temperature sensor, TP974
  • Pneumatic room humidity controller, HP970
  • Pneumatic room humidity sensor, HP971

Pneumatic room temperature controller, TP970

tp970uk01
For proportional control of pneumatic valves and damper actuators in heating and air-conditioning systems. The TP970 incorporates a relay amplifier giving sensitive control and facilitating averaging control, which requires extra relays when bleed-type thermostats are used. The range comprises factory calibrated bimetal element proportional instruments with a setpoint indicator. The cover is ordered separately, and restrictors are not required.
Branch Line Pressure range 21 ... 105 kPa
Throttling range adjustable 1...5 oC
Max. safe air pressure 175 kPa
Mounting wall
Temp. setpoint range 15 ... 30 oC
ActionType
direct actingTP970A2020/U
reverse actingTP970B2010
DescriptionAdditional Product Type
Satin chrome cover14004406-120/U
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009