Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Pneumatic Products
  • Thermostat/Humidistat
  • Pneumatic room temperature controller, TP937/938
  • Pneumatic unit-temperature controller, TP939/940
  • Pneumatic room temperature controller, TP970
  • Pneumatic room temperature sensor, TP974
  • Pneumatic room humidity controller, HP970
  • Pneumatic room humidity sensor, HP971

Pneumatic room temperature sensor, TP974

tp937a1006ge51
One- or two-pipe direct-acting temperature sensor used with RP908/RP920 controllers to provide proportional control of pneumatic valve and damper actuators.
Max. safe air pressure 170 kPa
Max. media temperature 66 oC
Supply air pressure 124 kPa
Pressure output 21 ... 103 kPa
Air connection plug-in
Temperature range 10 ... 38 oC
Mounting wall
Action direct acting
Type
TP974A2000  PDF
DescriptionAdditional Product Type
Cover without scale14004406-300
Backplate for wall mounting14001614-001
Spacer ring for wall mounting14004458-001/U
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009