Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Valves for Compact Radiators
  • Therafix Design - H-Block with TRV Insert
  • Valve Inserts (V200N, V200S)
  • Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators
  • Verafix-VK (V2461, V2471) connection block for compact and six-point radiators
  • Verafix-VKE (V2476) connection block for compact and six-point radiators
  • Verafix-EK (V2465, V2466) radiator lockshield valves with special connections for compact and six-point radiators
  • Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
  • Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)
  • Verafix-VKE H-Block for Compact (V2496)

Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)

v2495dx020ge25
The Verafix-VKE is an lockshield valve for compact radiators with connection centres of 50 mm. It is used on two-pipe systems with radiators which have integral valves to regulate and shut-off individual radiators.
For water-based heating systems.
Materials Valve housing made of hot-forged brass, valve insert made of brass with EPDM or PTFE sealings.
Shut-off facility yes
Place in installation supply and return
Medium type water
Media temp. 2 ... 120 oC
Static pressure PN10
Supply/return port distance 50 mm
DN size 15 mm
Connection diameter 3/4 inch
Additional description Suitable connections see 'Connections for Radiator Valves'.
Ordering Information
Body patternKvs valuePort connection typeHeat exchanger connectionType
   inch 
angle1,8external threadsG3/4AV2495EX020A  PDF
angle1,8internal threadsG1/2V2495EY015A  PDF
straight3,5external threadsG3/4AV2495DX020  PDF
straight3,5internal threadsG1/2V2495DY015  PDF
Accessories
DescriptionAdditional Product Type
Double nipple (2 pcs)VS3295A015
Connections for copper and soft steel pipe (2 pcs); 3/4" x 10 mmVA7200A010
Connections for copper and soft steel pipe (2 pcs); 3/4" x 12 mmVA7200A012
Connections for copper and soft steel pipe (2 pcs); 3/4" x 14 mmVA7200A014
Connections for copper and soft steel pipe (2 pcs); 3/4" x 15 mmVA7200A015
Connections for copper and soft steel pipe (2 pcs); 3/4" x 16 mmVA7200A016
Connections for copper and soft steel pipe (2 pcs); 3/4" x 18 mmVA7200A018
Connection for PE-X pipe (2 pcs); 3/4" x 14 x 2 mmOT112M-3/4D
Connection for PE-X pipe (2 pcs); 3/4" x 16 x 2 mmOT112M-3/4F
Connection for PE-X pipe (2 pcs); 3/4" x 16 x 2.2 mmOT112M-3/4F2
Connection for PE-X pipe (2 pcs); 3/4" x 17 x 2 mmOT112M-3/4G
Connection for PE-X pipe (2 pcs); 3/4" x 18 x 2 mmOT112M-3/4H
Connection for composite pipe (2 pcs); 3/4" x 14 x 2 mmOT113M-3/4D
Connection for composite pipe (2 pcs); 3/4" x 16 x 2 mmOT113M-3/4F
Connection for composite pipe (2 pcs); 3/4" x 18 x 2 mmOT113M-3/4H
Connection for copper pipe (2 pcs); 3/4" x 10 mmOT114M-3/4B
Connection for copper pipe (2 pcs); 3/4" x 12 mmOT114M-3/4C
Connection for copper pipe (2 pcs); 3/4" x 14 mmOT114M-3/4D
Connection for copper pipe (2 pcs); 3/4" x 15 mmOT114M-3/4E
Connection for copper pipe (2 pcs); 3/4" x 16 mmOT114M-3/4F
Connection for copper pipe (2 pcs); 3/4" x 18 mmOT114M-3/4H
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009