Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Manual Valves
  • Mira-3 (V2605) Manual radiator valve, convertible to thermostatic operation
  • Optimal-plus (V2652) Manual radiator valve
  • MARS Series Premium Manual Valve (V300)
  • VENUS Series Premium Manual Valve (V310)

MARS Series Premium Manual Valve (V300)

v300dbb15capge25
Manual radiator valve, convertible to thermostatic operation.
For water-based heating systems.
Materials Valve housing made of nickel-plated brass. Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle. Protection cap made of grey plastic. Union-nut and tailpiece made of nickel plated brass with EPDM O-ring.
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 120 oC
Static pressure PN10
Closing dimension 11,5 mm
Body-head connection M30 x 1,5
Ordering Information
Body patternDN sizeKvs valueConnection diameterType
 mm inch 
angle101,623/8V300EBB10  PDF
angle151,621/2V300EBB15  PDF
straight101,473/8V300DBB10  PDF
straight151,471/2V300DBB15  PDF
Service parts
DescriptionAdditional Product Type
Replacement valve insertVS1200BB01
Replacement handwheel (10 pcs)H100-1/2D
Pressure cap for valves DN10VA2202A010
Pressure cap for valves DN15VA2202A015
Sealing for pressure cap VA2202A010VA5090A010
Sealing for pressure cap VA2202A015VA5090A015
Service toolVA8200A001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010