Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Lockshield Valves
  • Thera Design Edition - Lockshield Valve
  • Verafix (V2400) radiator lockshield valve
  • Verafix-E (V2420) radiator lockshield valve
  • Verafix-MES-II (V2410) radiator lockshield valve with measuring support
  • Veramax (V2430, V2440)
  • V94 Series Connection fittings for heat exchangers PN10, flat sealing DN15/20
  • MARS Series Lockshield Valve (V330)
  • VENUS Series Lockshield Valve (V340)

Verafix-MES-II (V2410) radiator lockshield valve with measuring support

v2410ge25
Radiator lockshield valve for the return with two fixed kvs-values for flow measurement. With shut-off facility. Optional flow direction. Supports draining, filling and flow measurement during operation of system. O-ring spindle seals. kvs-values: Measuring range I = 0,2 for all valves Measuring range II see below tables
For water-based heating systems.
Materials Valve housing made of nickel-plated red bronze. Valve insert made of brass with EPDM seals. Tailpiece, protection cap and union-nut made of nickel-plated brass
Shut-off facility yes
Pre-setting no
Draining/filling support yes
Measuring support yes
Place in installation return
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
Port connection type internal threads
Additional description Installation in supply also possible, draining/filling function isn't supported! Suitable connections see 'Connections for Radiators Valves'.
Verafix-MES-II with nickel-plated tailpiece
Body patternDN sizeKvs valueConnection diameterType
 mm inch 
angle to DIN1013/8V2410E0010  PDF
angle to DIN1511/2V2410E0015  PDF
angle to DIN2013/4V2410E0020  PDF
straight to DIN100,83/8V2410D0010  PDF
straight to DIN150,91/2V2410D0015  PDF
straight to DIN2013/4V2410D0020  PDF
Accessories
DescriptionAdditional Product Type
Draining adapter for all sizesVA3300A001
Measuring adapter for all sizesVA3301A001
Special Verafix toolVA8300A001
Orifice-type flow meter in case with accessoriesVM200A1001
BasicMES handheld measuring computer in case with accessoriesVM241A1002
Service parts
DescriptionAdditional Product Type
Nickel-plated cover cap for all sizesVS3301B001
Sealing ring for protection capVS3302A001
Exchange valve insertVS1300VM01
Pressure cap, for valves DN10VA2202A010
Pressure cap, for valves DN15VA2202A015
Pressure cap, for valves DN20VA2202A020
Sealing ring for pressure cap, for valves DN10VA5090A010
Sealing ring for pressure cap, for valves DN15VA5090A015
Sealing ring for pressure cap, for valves DN20VA5090A020
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010