Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Operation
  • Remote control system, Excel ZAPP
  • Wall modules for EXCEL 5000 controllers
  • Wall modules for EXCEL 5000 controllers, with display
  • Internet Browser Operation - Web Office Console W.O.C.

Remote control system, Excel ZAPP

rt7070-ge51
Excel ZAPP consists of a Radio Frequency handheld unit, room temperature sensors and a receiver. The receiver provides signals for a LonWorks(R) network. Components that can be controlled on the network are for example:
• Honeywell Excel 10 room controllers
• Honeywell Excel 50 system controllers
• sun blind controllers
• lighting controllers
• etc.
For offices hotels etc. with individual room control applications. For each room a handheld is applicable for manual operation of the room installations.
Manual operation functions
• occupancy
• adjust setpoint temperature
• adjust fanspeed
• operate sunblinds
• switch/dim lights
• second light or other purpose
• selection of predefined office styles; definition of office styles can be done by the user, without any tools
LED functions for Handheld: battery test, child proof lock
Approvals CE, for RF approvals contact Honeywell for approval papers
Transceiver type for Receiver: LonWorks(R) FTT 10A
Mounting for Receiver: panel, wall, standard wall outlet
Additional description Up to 8 handhelds, and up to 8 sensors can be linked with one receiver. Attaching the handhelds to the receiver can be done easily without any tools.
applcertmarklonmarkuk0y
Handheld
Product descriptionOutput signalPower supplyBatteriesType
  Vac | VA  
ZAPP handheldRF: 868 MHz signal—included 2 x AA Alkaline cellsRT7070A2008  PDF
Sensors, T7270
t7270bge51
Product descriptionOutput signalPower supplyBatteriesType
  Vac | VA  
ZAPP room temperature sensor with setpoint adjustment, LED display, fan speed, occupancy, switching/dimming lights, operating sunblindsRF: 868 MHz signal—included 2 x AA Alkaline cellsT7270B2009  PDF
ZAPP room temperature sensor with setpoint adjustmentRF: 868 MHz signal—included 2 x AA Alkaline cellsT7270A2001  PDF
ZAPP room temperature sensorRF: 868 MHz signal—included 2 x AA Alkaline cellsT7270A2019  PDF
Receiver, W7070
w7070a-ge51
Product descriptionOutput signalPower supplyBatteriesType
  Vac | VA  
ZAPP receiver and antennaEchelon(R) LonTalk(R) protocol24 | 2 —W7070A2000  PDF
DescriptionAdditional Product Type
FTT Termination moduleXAL-Term
Wallholder for RT7070A handheldRT70-HRD20-WALL
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009