Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Room and Zone Control
  • LonWorks Operation
  • Remote control system, Excel ZAPP
  • Wall modules for EXCEL 5000 controllers
  • Wall modules for EXCEL 5000 controllers, with display
  • Internet Browser Operation - Web Office Console W.O.C.

Internet Browser Operation - Web Office Console W.O.C.

weboff-ge51
The W.O.C. allows integrated room operation of LonWorks(R) based control systems for room temperature, room lighting and room sun-blinds via the Internet Browser of the office PC's of the room users. A PC-server is necessary to run the W.O.C.-software. One server can support up to 999 rooms.
The W.O.C. is totally independent from other systems.
• independent from an LNS database
• independent from a Building management central; it can be operated in parallel to an existing central in the same system
• independent of the brand of LonWorks(R) controllers that are controlling the room temperature, room lights or room sun-blinds
Functions
• direct operation of room setpoint, lighting (on/off/dim) and sunblinds
• status displays
• office styles
Interoperability - SNVT's
• SNVT_switch (Lighting, Fan Speed)
• SNVT_setting (Sunblinds)
• SNVT_temp_p (Room temperature)
• SNVT_occupancy
W.O.C. client PC's of office users; requirements:
• Microsoft Internet Explorer 5.0 or higher
W.O.C. server PC which runs the W.O.C. software package; requirements:
• Pentium PC 400 MHz or compatible
• 64 MB RAM
• 1 GB free disk space (for Windows 2000)
• PC-LON Interface PCLTA-10 FT-10, Model 73401 or PCLTA-20 PCI, or
• Dhelectronics XLON Dongle
• Ethernet LAN connection (card)
• Microsoft Windows 2000
Product descriptionType
W.O.C. license for 10 roomsWOC10  PDF
W.O.C. license for 20 roomsWOC20  PDF
W.O.C. license for 50 roomsWOC50  PDF
W.O.C. license for 100 roomsWOC100  PDF
W.O.C. license for 300 roomsWOC300  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009