Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Plant Control EXCEL 5000 open
  • I/O Modules / Accessories
  • LonMark Excel Smart mixed I/O modules, XFC
  • LonMark Excel Smart I/O Compact mixed I/O modules, XFCL
  • LON I/O Modules
  • Fire and smoke damper controller, LON
  • LON connection and termination module

LonMark Excel Smart mixed I/O modules, XFC

xfc2a-050-ge51
LonMark certified I/O-modules, with a mixture of different inputs/outputs. For enhancement of I/O capability of Excel 50, Excel 800, or 3rd party controllers in open LON systems.
• Configuration of I/O modules is supported by an LNS plug-in.
• Cabinet, DIN-rail, fuse box, or wall mounting.
• Override switches operation and LED functions configurable.
• Relay output contacts per module: 2x SPST, 2x SPDT.
Hardware outputs 2x 0..10V + 4x relay
applcertmarklonmarkuk0y
24V modules
Power supplyType of terminalsManual operation functionsLED functionsHardware inputsType
Vac | VA     
24 | 5 fixed——4x NTC20K or voltage/contact + 4x fast contactXFC3A06001  PDF
24 | 5 removable6 override switches10x status 4x NTC20K or voltage/contact + 4x fast contactXFC3D06001  PDF
230V modules
Power supplyType of terminalsManual operation functionsLED functionsHardware inputsType
Vac | VA     
230 | 10 fixed——4x NTC20K or voltage/contact + 4x fast contactXFC2A06001  PDF
230 | 10 removable6 override switches10x status 4x NTC20K or voltage/contact + 4x fast contactXFC2D06001  PDF
Accessories
DescriptionAdditional Product Type
Package of 8 swivel label holders, for 24V modules with override switchesXAL-LAB-S
Package of 8 swivel label holders, for 230V modules with override switchesXAL-LAB-L
LON termination module (FTT10) busXAL-Term
Package of 8 terminal protection covers 24V modules (for wall/ceiling mounting)XAL-COV-S
Package of 8 terminal protection covers 230V modules (for wall/ceiling mounting)XAL-COV-L
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009