Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Plant Control EXCEL 5000 open
  • I/O Modules / Accessories
  • LonMark Excel Smart mixed I/O modules, XFC
  • LonMark Excel Smart I/O Compact mixed I/O modules, XFCL
  • LON I/O Modules
  • Fire and smoke damper controller, LON
  • LON connection and termination module

LON I/O Modules

xfr824age51
LonMark certified I/O-modules for Excel 800, Excel Web, for enhancement of I/O capability of Excel 50, and for 3rd party controllers in open LON systems.
• cabinet, DIN-rail, fuse box, or wall mounting
• override switches and potentiometer operation
• LED functions configurable
• safety positions configurable
• fixed terminals
• power supply 24 Vac
• short-circuit protected
applcertmarklonmarkuk0y
LON I/O modules
Product descriptionType
8 analog input module NTC10k, NTC20k, Ni1000, Pt1000, Pt3000, Balco, contactXFL821A
8 analog output module 0..10Vdc, 3-pt, binary 0/10VXFL822A
8 analog output module 0..10Vdc, 3-pt, binary 0/10V; with override potentiometerXFLR822A
12 binary input module for contact or totalizer contact 20 HzXFL823A
6 relay output module SPDT 250V, 2(1) A, feedbackXFL824A
6 relay output module SPDT 250V, 2(1) A, feedback; with override switchXFLR824A
Sockets for modules (supplied with bridge connector and swivel label)
xs824-25ge51
Product descriptionType
Socket for 1 analog input or output moduleXS821-22
Socket for 1 binary input moduleXS823
Socket for 1 relay or 3-pt output module (supplied with additional cross connector)XS824-25
Accessories for I/O modules
DescriptionAdditional Product Type
Manual disconnector module for analog/binary inputs and analog outputsXS812
Manual disconnector module for relay outputsXS812RO
10 auxiliary terminal blocksXS814
20 cross connectors for connection of 6 relay commonsXS815
40 cross connectors for connection of 3 relay commonsXS817
10 connector bridgesXS816
10 swivel labelsXAL10
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009